X1210: AC 400 V input/DC 24 V supply for interface box
The following table provides information about this connection:
Function |
|---|
|
Connection type |
|---|
Han-Modular® 16 B, male |
Connection diagram |
|---|
|
[a] Han® 70A module, male | ||
|---|---|---|
Contact | Function | |
1 | L1 | Line connection, phase 1 |
2 | L2 | Line connection, phase 2 |
[b] Han® 70A module, male | ||
|---|---|---|
Contact | Function | |
1 | L3 | Line connection, phase 3 |
2 | Res. | Reserved |
[c] Han® PE module | ||
|---|---|---|
Contact | Function | |
– | PE | Protective earth connection |
[d] Han® EE module, male | ||
|---|---|---|
Contact | Function | |
1 | 24V | DC 24 V input |
2 | SC | Signal contact for maintenance switch |
3 | 0V24 | 0V24 reference potential |
4 | Res. | Reserved |
5 | GND | Reference potential |
6 | Res. | Reserved |
7 | Res. | Reserved |
8 | Res. | Reserved |
Additional information

