Connecting the MDP92A‑0250 power supply module to the energy storage system

  • Make sure that the requirements from chapter Discharging energy storage units before service work are implemented.
  1. Make the PE connection with a cable cross section of at least 16 mm2 directly at the PE ground busbar.
  2. Connect the terminal X4_B: +UZ of the MDP92A-0250 device to an appropriate single-core cable with double insulation, e.g. single 600-O VDE V0/V 600/1000 V with a cable cross section of 35 mm2 with the DC choke L1 terminal 1. Observe the regulations for using a ferrite sleeve in the MOVIDRIVE® modular operating instructions.
  3. Connect the terminal X4_B: -UZ of the MDP92A-0250 device to an appropriate single-core cable with double insulation, e.g. single 600-O VDE V0/V 600/1000 V with a cable cross section of 35 mm2 with the DC choke L1 terminal 2. Observe the regulations for using a ferrite sleeve in the MOVIDRIVE® modular operating instructions.
  4. Lay an appropriate single-core cable with double insulation with a cross section of 1.5 mm2 to 6.0 mm2 between the X1:2 (-ES) connection on the MDP92A‑0250 and terminal X1:1 (ES-) of the energy storage system.
  5. Lay a control cable for DC 24 V supply to connection X1:2 (DC 24 V) and X1:3 (DC 0 V). Match the cross section of this cable to the fusing.
  6. Connect the last existing station to the "IN" input of the BK1 bus coupler. Use the 5-meter cable with the part number 18179983, or alternatively the 10-meter cable with the part number 18179991.

[1]

Ferrite sleeve

[2]

Door position switch X1:4

[3]

Door position switch X1:5