Restrictions of use
The following applications are prohibited unless the device is explicitly designed for such use:
- Use in potentially explosive areas
- Use in areas exposed to harmful oils, acids, gases, vapors, dust, and radiation
- Use in applications with impermissibly high mechanical vibration and shock loads
- Use at an elevation of more than 4000 m above sea level
The product can be used at altitudes above 1000 m above sea level up to 4000 m above sea level under the following conditions:
- The reduction of the nominal output current and/or line voltage is taken into account as per chapter "Technical data" in the associated product manual.
- Above 2000 m above sea level, the air and creepage distances are only sufficient for overvoltage class II according to EN 60664. At altitudes above 2000 m above sea level, limiting measures must therefore be taken that reduce the line side overvoltage from category III to category II for the entire system.
- If a protective electrical separation is required, implement it outside the product at altitudes of more than 2000 m above sea level.
Additional information