UL-compliant installation braking resistance
Instruction notes for electrical personnel
- In order to operate at rated current, the cross section of the connection cable shall be designed in accordance to national valid standards.
- For mating connector use only AWG 26...14
- Use 75°C copper conductors only.
Overcurrent and short-circuit protection
- Protected by a circuit breaker having an interrupting rating not less than 15 A rms symmetrical amperes, DC 60 V maximum.
Wiring diagrams
- For wiring diagrams, refer to chapter "Electrical Installation".
Electrical rating
Ambient temperature: 40 °C/104 °F

Voltage | Current | Cycle times |
|---|---|---|
Input / Output | Input / Output | TON / TOFF |
DC 18 – 60 V | 10 A | continuous |
20 A | 19 s / 200 s | |
30 A | 7 s / 155 s | |
40 A | 3.5 s / 100 s | |
50 A | 2 s / 75 s |
