Error 62 STO output
Error: 62.1 (3E01hex | 15873dec) Description: Short circuit at STO terminals | ||
|---|---|---|
| Response: FS – output error | |
Cause | Measure | |
Short circuit between STO terminal and ground. | – Make sure that no external signals are connected to the STO terminals. – Make sure that the STO terminals are not connected if the safety option is present (e.g. jumper plug must be removed). | |
Error: 62.2 (3E02hex | 15874dec) Description: Crossfault at STO terminals | ||
|---|---|---|
| Response: FS – output error | |
Cause | Measure | |
Crossfault between an STO terminal and external voltage. | – Make sure that no external signals are connected to the STO terminals. – Make sure that the STO terminals are not connected if the safety option is present (e.g. jumper plug must be removed). | |
Error: 62.3 (3E03hex | 15875dec) Description: STO circuit internal error | ||
|---|---|---|
| Response: FS – output error | |
Cause | Measure | |
Error detected in STO circuit of device. | – Make sure that no external signals are connected to terminal STO. – Make sure that terminal STO is not connected (e.g. jumper plug must be removed). – Switch the device off and on again. – If the error occurs repeatedly, replace the device and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 62.4 (3E04hex | 15876dec) Description: Extended diagnostics STO: Test interval exceeded | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
User error: The parameter "Extended diagnostics STO" is set to "Test when deactivated and time monitoring". But no test has been performed within 8 hours. | – Activate and deactivate the STO drive safety subfunction at least once within 8 hours. – If time monitoring is not needed for the "Extended diagnostics STO" function, deactivate the function. | |
Error: 62.5 (3E05hex | 15877dec) Description: Excessive cyclic switching | ||
|---|---|---|
| Response: FS – output error | |
Cause | Measure | |
Failed to complete diagnostics because of excessive cyclic switching. | – Check the application. – Make sure that the STO safety subfunction is active or inactive at least once for 2.5 seconds within 60 seconds. | |
Error: 62.6 (3E06hex | 15878dec) Description: STO control internal error | ||
|---|---|---|
| Response: FS – output error | |
Cause | Measure | |
Error detected on safety card by internal test of STO control. | If the error occurs repeatedly, replace the device and send it together with the error number to SEW-EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 62.7 (3E07hex | 15879dec) Description: Undervoltage DC 24 V during diagnostics | ||
|---|---|---|
| Response: FS – output error | |
Cause | Measure | |
Undervoltage of DC 24 V supply voltage detected during diagnostics. | – Check the DC 24 V supply voltage (permitted voltage range, voltage dips). – If the error occurs repeatedly, replace the device and send it together with the error number to SEW-EURODRIVE, or replace the voltage supply. For further support, contact SEW‑EURODRIVE Service. | |
Error: 62.93 (3E5Dhex | 15965dec) Description: STO error during external watchdog diagnostics | ||
|---|---|---|
| Response: FS – output error | |
Cause | Measure | |
Error detected in STO state during external watchdog diagnostics. | – Switch the device off and on again. – Make sure that no external signals are connected to terminal X6 (STO). – Make sure that terminal X6 (STO) is not connected (e.g. jumper plug must be removed). – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |