Motor selection table for startup with virtual DIP switch
The following motor selection table shows the available combinations for virtual DIP switch startup:
Motor series | Motor | Motor | Connection type | Speed class | Brake | Brake type |
|---|---|---|---|---|---|---|
DRN 50 Hz DRN 60 Hz; DRN 50/60 Hz | 63
| MS M | DeltaPermitted only in combination with the MOVIONE® decentralized inverter (not for the MOVIONE® drive unit) Star | No | No brake | No brake |
120 V, 230 V, 400 V, 460 V | BE03 | |||||
71 | MS M | DeltaPermitted only in combination with the MOVIONE® decentralized inverter (not for the MOVIONE® drive unit) Star | No | No brake | No brake | |
120 V, 230 V, 400 V, 460 V | BE03, BE05, BE1 | |||||
80 | MK M | DeltaPermitted only in combination with the MOVIONE® decentralized inverter (not for the MOVIONE® drive unit) Star | No | No brake | No brake | |
120 V, 230 V, 400 V, 460 V | BE05, BE1, BE2 | |||||
90 | S L | DeltaPermitted only in combination with the MOVIONE® decentralized inverter (not for the MOVIONE® drive unit) Star | No | No brake | No brake | |
120 V, 230 V, 400 V, 460 V | BE1, BE2, BE5 | |||||
DR2C..A
| 71 | MKR, MK, MSR, MS, M | Unknown | 2000 min-1 3000 min-1 | No brake | No brake |
120 V, 230 V, 400 V, 460 V | BE03, BE05, BE1 | |||||
80 | MK
| Unknown | 2000 min-1
| No brake | No brake | |
120 V, 230 V, 400 V, 460 V | BE05, BE1, BE2 | |||||
No | No | No | Unknown | No | No brake | No brake |
The table shows the scope of the startup data set of version 01.00.
You can find the version of your device in the MOVISUITE® engineering software under: Device properties > Device data > Main component > Main firmware.