Error 12 Brake
Error: 12.03 (0C03hex | 3075dec) Description: Brake temperature not within permitted range | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Brake temperature not within permitted range (too low or too high). | Check ambient conditions and the application. | |
In the case of decentralized devices, the overvoltage of the DC link is dissipated via the brake. As a result, the temperature of the brake is too high. | Check the application for how often generator mode occurs. | |
Error: 12.04 (0C04hex | 3076dec) Description: Brake control module missing | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Brake control has been activated although the device is not equipped with the matching module. | Select another brake type or brake connection. | |
Error: 12.05 (0C05hex | 3077dec) Description: Short circuit on the brake | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Short circuit in the brake. | Check the brake connection. | |
Error: 12.07 (0C07hex | 3079dec) Description: Overcurrent in the brake | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Brake coil defective. | Replace the brake. | |
The brake requires more current than the brake control electronics can supply. | – Check the parameterization of the brake. – Use a suitable brake/brake control electronics. | |
Error: 12.09 (0C09hex | 3081dec) Description: Plausibility error | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
No brake connected. | Connect a brake. | |
Brake connected incorrectly. | Check and correct the brake connection. | |
Wrong brake taken into operation. | Check the startup. | |
Error: 12.11 (0C0Bhex | 3083dec) Description: Brake temperature – prewarning | ||
|---|---|---|
| Response: Warning with self reset | |
Cause | Measure | |
Brake subject to excessive thermal load and prewarning threshold reached. | Check ambient conditions and the application. | |