Error messages with parameterizable response

The following table shows the error messages with parameterizable responses:

Error

Description

Index no.

Possible error response

Heat sink overtemperature – prewarning

Here you can set the device response when the prewarning threshold for heat sink utilization is exceeded (index 8336.1).

8622.2

  • No response
  • Warning

Line phase failure

Here you can set the device response to a line phase failure.

8622.4

  • No response
  • Warning
  • Application stop (with output stage inhibit)
  • Emergency stop (with output stage inhibit)
  • Inhibit output stage

External fault

Here you can set the device response to an external fault (e.g. triggered by terminal or control word).

8622.5

  • No response
  • Warning
  • Application stop (with output stage inhibit)
  • Emergency stop (with output stage inhibit)
  • Inhibit output stage

Fieldbus – timeout

Here you can set how the device responds to a process data timeout on the bus system (timeout time).

8622.6

  • Warning
  • Application stop (with output stage inhibit)
  • Emergency stop (with output stage inhibit)
  • Inhibit output stage
  • Warning with self reset
  • Application stop (with output stage inhibit) with self-reset
  • Emergency stop (with output stage inhibit) with self-reset
  • Inhibit output stage with self-reset

External synchronization

Here you can set the device response to loss of external synchronization.

8622.7

  • No response
  • Warning
  • Application stop (with output stage inhibit)
  • Emergency stop (with output stage inhibit)
  • Inhibit output stage
  • Warning with self reset
  • Application stop (with output stage inhibit) with self-reset
  • Emergency stop (with output stage inhibit) with self-reset
  • Inhibit output stage with self-reset

Electromechanical capacity utilization – prewarning

Here you can set the device response to an exceeded prewarning threshold for electromechanical capacity utilization (index 8336.2).

8622.10

  • No response
  • Warning
  • Application stop (with output stage inhibit)
  • Emergency stop (with output stage inhibit)
  • Inhibit output stage

HW limit switches – current parameter set

 

8572.1

  • No response
  • Emergency stop (with output stage inhibit)
  • Emergency stop (with output stage inhibit) with self-reset

SW limit switches – current parameter set

 

8572.2

  • No response
  • Emergency stop (with output stage inhibit)
  • Emergency stop (with output stage inhibit) with self-reset

Fault response in the brake voltage supply

Here you can set how the device responds to a missing voltage supply for the optional 24 V brake control /BES.

8622.26

  • No response
  • Warning
  • Inhibit output stage