Technical data
HV brake control B | |
|---|---|
Voltage supply | From the DC link of the device WARNING Danger due to electric voltage in brakes that are activated by HV brake control B. As long as the MOVIONE® decentralized inverter is supplied with line voltage, the DC link potential is applied to brake connections 13 and 15. This is also the case if the brake is applied. Death or serious injury.
|
Disconnection time toff | 100 – 300 msIn preparation |
Brake | Inverters |
|---|---|
Nominal voltage | AC 100 – 525 VIn preparation |
Control voltage | DC 45 – 250 VIn preparation |
Holding current IG | Max. DC 2 A |
Accelerator current | Max. DC 4 A |