Inverter type designation

The following table shows the type designation of the inverter:

MVO

Product family

MVO = MOVIONE® inverter

–

 

DFC

Communication

DFC = Direct Fieldbus Communication (PROFINET IO)

–

 

0040

Inverter nominal output current

0040 = 4.0 A

–

 

A

Version

0

Reserved

0

Application level

0 = Standard, MOVIKIT® Velocity Drive

1 = Activation of further MOVIKIT® software modules

2 = Customized solution

1

MOVIKIT® version

0 = No MOVIKIT® module loaded ex works (controller with freely configurable process data interface)

1 = MOVIKIT® Velocity Drive

–

 

SBA

Safety option

SBA = Safe communication with MOVISAFE® CSB72A safety option

–

 

B

Brake control

B = Brake control

/

 

B

Operating mode options

C = Specific customer identifier

D = Device-specific parameterization of the delivery state

P = Customer-specific parameterization