Type designation for the MOVIONE® decentralized inverter

The following table shows an example of the type designation for the device.

MVO

Product family

MVO = MOVIONE®

3

Variant

3 = Device variant 3

1

Flange dimensions for inverter size

1 = matching the inverter size

–

 

0

Reserved

1

Front module

1 = RJ10 engineering interface

4 = Protective housing with RJ10 engineering interface and integrated local control (key and selector switch)

–

 

D11

Maintenance switch

000 = Without switching element

D11 = Switch disconnector with feedback contact

–

 

1

Number of connectors, PA hybrid connection (AC 400 V and DC 24 V)

1 = 1 connector (power IN)

2 = 2 connector (power IN/OUT)

A

Connector type, PA hybrid connection (AC 400 V and DC 24 V)

A = S15-Power connector

B = Han® Q4/2 connector

1

Type of motor connection connector

1°= Han® Q8/0 connector

/

 

BW1

Options

BW1 = BW1 integrated braking resistor