Disassembly
The assembly kit shown for mounting the customer shaft is a recommendation from SEW-EURODRIVE.

C7 | Width of fixed nut |
C8 | Width of forcing washer |
D | Hollow shaft diameter |
DS1 | Diameter of fixed nut |
HS | Height 1 fixed nut |
TS | Height 2 fixed nut |
VS | Base width of fixed nut |
[1] | Hollow shaft |
[2] | Retaining screw |
[3] | Retaining ring |
[4] | Customer shaft |
[7] | Fixed nut for disassembly |
[8] | Forcing washer |
Gear unit | DH7 mm | C8 mm | C7 mm | HS mm | US mm | TS mm | DS1 mm | ISO 4017 | Part number of assembly/disassembly kit |
|---|---|---|---|---|---|---|---|---|---|
WA..10 | 16 | 5 | 5 | 12 | 4.5 | 18 | 15.7 | M5 × 50 | 06437125 |
WA..19, WA..20 | 18 | 5 | 6 | 13.5 | 5.5 | 20.5 | 17.7 | M6 × 25 | 0643682X |
KA..19, SA..37,WA..19, WA..20,WA..29, WA..30 | 20 | 5 | 6 | 15.5 | 5.5 | 22.5 | 19.7 | M6 × 25 | 06436838 |
FA..27, KA..29, SA..47,WA..29, WA..39 | 25 | 5 | 10 | 20 | 7.5 | 28 | 24.7 | M10 × 35 | 06436846 |
FA..37, KA..29, KA..37, KA..39, SA..47, SA..57, WA..29, WA..39, WA..49 | 30 | 5 | 10 | 25 | 7.5 | 33 | 29.7 | M10 × 35 | 06436854 |
FA..47, KA..39, KA..47, KA..49, SA..57, WA..49, WA..59 | 35 | 5 | 12 | 29 | 9.5 | 38 | 34.7 | M12 × 45 | 06436862 |
FA..57, KA..57, FA..67, KA..49, KA..67, SA..67, WA..59 | 40 | 5 | 12 | 34 | 11.5 | 41.9 | 39.7 | M16 × 50 | 06436870 |
SA..67 | 45 | 5 | 12 | 38.5 | 13.5 | 48.5 | 44.7 | M16 × 50 | 06436889 |
FA..77, KA..77, SA..77 | 50 | 5 | 12 | 43.5 | 13.5 | 53.5 | 49.7 | M16 × 50 | 06436897 |
FA..87, KA..87, SA..77, SA..87 | 60 | 5 | 16 | 56 | 17.5 | 64 | 59.7 | M20 × 60 | 06436900 |
FA..97, KA..97, SA..87, SA..97 | 70 | 5 | 16 | 65.5 | 19.5 | 74.5 | 69.7 | M20 × 60 | 06436919 |
FA..107, KA..107, SA..97 | 90 | 5 | 20 | 80 | 24.5 | 95 | 89.7 | M24 × 70 | 06436927 |
FA..127, KA..127 | 100 | 5 | 20 | 89 | 27.5 | 106 | 99.7 | M24 × 70 | 06436935 |
FA..157, KA..157 | 120 | 5 | 20 | 107 | 31 | 127 | 119.7 | M24 × 70 | 06436943 |