Bearing greases
The gear unit rolling bearings are given a factory-fill with the greases described below.
The table shows the lubricants recommended by SEW‑EURODRIVE:
Area of application | Ambient temperature | Manufacturer | Type |
|---|---|---|---|
Standard | -40°C to +80°C | SEW-EURODRIVE | Grease HL 2 E1Bearing grease based on semi-synthetic base oil. |
Fuchs | Renolit CX-TOM 15Bearing grease based on semi-synthetic base oil. | ||
Klüber | Petamo GHY 133 N | ||
| -40°C to +40°C | SEW-EURODRIVE | Grease HL 2 H1 E1 |
Bremer & Leguil | Cassida Grease GTS 2 | ||
| -20°C to +40°C | Fuchs | Plantogel 2S |
The rolling bearings do not need to be re-greased. If the rolling bearings have been washed or new ungreased rolling bearings are installed, the rolling bearings must be filled with the following grease quantities:
- For fast-running bearings (gear unit input side): Fill the cavities between the rolling elements one-third full with grease.
- For slow-running bearings (gear unit output side): Fill the cavities between the rolling elements two-thirds full with grease.