Nameplate

Line

Information

[1]

  • Manufacturer, address, CE marking

[2]

  • Type designation

[3]

  • Serial number
  • Suitability for inverter operation
  • Number of phases and the underlying rating and power standard

[4]

  • Rated frequency
  • Rated speed of the motor / speed of the gear unit output shaft
  • Nominal voltage

[5]

  • Rated power, duty type
  • Rated current
  • Energy efficiency class according to IEC 60034-30-1

[6]

  • Power factor
  • Efficiency after capacity utilization of 100%, 75%, and 50%
  • Degree of protection according to IEC/EN 60034-5

[7]

  • Thermal class

[8]

  • Country of manufacture

[9]

  • Brake voltage
  • Waste disposal according to WEEE Directive

[10]

  • Gear unit ratio
  • Output torque
  • Mounting position
  • Nominal braking torque

[11]

  • Oil type and oil fill volume
  • Brake control

[12]

  • Weight of the gearmotor
  • Permitted ambient temperature range of the motor
  • Nameplate number
  • Country of manufacture