Painting

The devices from SEW‑EURODRIVE are painted as follows:
Type | Painting |
|---|---|
R.., F.., K.., S.., W.. gear units | Blue gray RAL 7031 |
Exception:
The following gear units, motors, and gearmotors are delivered as standard in ECO2 design without paint.
Gear unit type and gear unit size | Motor size | Surface protection |
|---|---|---|
R..07 – 27 | 56 – 90 | ECO2 |
F..27 | ||
K..19 – 29 | ||
W..10 – 30 | ||
W..19 – 59 |
An alternative color or special paint finish is available on request.
