Mounted plug connectors
Designation | Description | Size |
|---|---|---|
/KD1 | M23 hybrid plug connector (cable cross section 1.5 mm² – 4 mm²) | 71 – 160 |
/KD | Hybrid cable gland M25/M32 (cable cross section 1.5 mm² – 10 mm²) | 71 – 132S132M – 180 in preparation. |
/KDB | M40 hybrid plug connector (cable cross section 6 mm² – 10 mm²) | 90 – 180 |
/KDD | Power cable gland and M23 signal connector (MOVILINK® DDI) | 71 – 132S132M – 180 in preparation. |