SPIROPLAN® right-angle gear units WA, WAF

 

SPIROPLAN® WA, WAF right-angle gear units

Gear unit size

10

20

30

19

29

39

49

59

Hollow shaft in mm

14

16Optional stainless steel X17CrNi16-2+QT900.

18Optional stainless steel X17CrNi16-2+QT900.

20Optional stainless steel X17CrNi16-2+QT900.

20Optional stainless steel X17CrNi16-2+QT900.

18Optional stainless steel X17CrNi16-2+QT900.

20Optional stainless steel X17CrNi16-2+QT900.

20Optional stainless steel X17CrNi16-2+QT900.

25Optional stainless steel X17CrNi16-2+QT900.

30Optional stainless steel X17CrNi16-2+QT900.

25Optional stainless steel X17CrNi16-2+QT900.

30Optional stainless steel X17CrNi16-2+QT900.

30Optional stainless steel X17CrNi16-2+QT900.

35Optional stainless steel X17CrNi16-2+QT900.

35Optional stainless steel X17CrNi16-2+QT900.

40Optional stainless steel X17CrNi16-2+QT900.

Hollow shaft in inches

0.625

0.75Optional stainless steel X17CrNi16-2+QT900.

0.75Optional stainless steel X17CrNi16-2+QT900.

0.75Optional stainless steel X17CrNi16-2+QT900.

0.75Optional stainless steel X17CrNi16-2+QT900.

1Optional stainless steel X17CrNi16-2+QT900.

1Optional stainless steel X17CrNi16-2+QT900.

1.25Optional stainless steel X17CrNi16-2+QT900.

1,375Optional stainless steel X17CrNi16-2+QT900.

1,375Optional stainless steel X17CrNi16-2+QT900.

1.5Optional stainless steel X17CrNi16-2+QT900.