ST. helical-worm gear units

 

ST helical-worm gear units

Gear unit size

37

47

57

67

77

87

97

Hollow shaft in mm

With TorqLOC®

With TorqLOC® Plus

16Optional stainless steel X17CrNi16-2+QT900.

19Optional stainless steel X17CrNi16-2+QT900.

20Optional stainless steel X17CrNi16-2+QT900.

25Optional stainless steel X17CrNi16-2+QT900.

30Optional stainless steel X17CrNi16-2+QT900.

25

30Optional stainless steel X17CrNi16-2+QT900.

35Optional stainless steel X17CrNi16-2+QT900.

35Optional stainless steel X17CrNi16-2+QT900.

38Optional stainless steel X17CrNi16-2+QT900.

40Optional stainless steel X17CrNi16-2+QT900.

40

45

50Optional stainless steel X17CrNi16-2+QT900.

51Optional stainless steel X17CrNi16-2+QT900.

50

51Optional stainless steel X17CrNi16-2+QT900.

60Optional stainless steel X17CrNi16-2+QT900.

62Optional stainless steel X17CrNi16-2+QT900.

65Optional stainless steel X17CrNi16-2+QT900.

60

62Optional stainless steel X17CrNi16-2+QT900.

70Optional stainless steel X17CrNi16-2+QT900.

75Optional stainless steel X17CrNi16-2+QT900.

Hollow shaft in inches

With TorqLOC®

With TorqLOC® Plus

0,625Optional stainless steel X17CrNi16-2+QT900.

0,688Optional stainless steel X17CrNi16-2+QT900.

0.75Optional stainless steel X17CrNi16-2+QT900.

1Optional stainless steel X17CrNi16-2+QT900.

1,188Optional stainless steel X17CrNi16-2+QT900.

1.25Optional stainless steel X17CrNi16-2+QT900.

1,188Optional stainless steel X17CrNi16-2+QT900.

1.25Optional stainless steel X17CrNi16-2+QT900.

1,375Optional stainless steel X17CrNi16-2+QT900.

1,438Optional stainless steel X17CrNi16-2+QT900.

1,375Optional stainless steel X17CrNi16-2+QT900.

1,438Optional stainless steel X17CrNi16-2+QT900.

1.5Optional stainless steel X17CrNi16-2+QT900.

1,625Optional stainless steel X17CrNi16-2+QT900.

1.688

1,625Optional stainless steel X17CrNi16-2+QT900.

1.688

1.75Optional stainless steel X17CrNi16-2+QT900.

1,938Optional stainless steel X17CrNi16-2+QT900.

2Optional stainless steel X17CrNi16-2+QT900.

1,938Optional stainless steel X17CrNi16-2+QT900.

2Optional stainless steel X17CrNi16-2+QT900.

2,375Optional stainless steel X17CrNi16-2+QT900.

2,438Optional stainless steel X17CrNi16-2+QT900.

2,438Optional stainless steel X17CrNi16-2+QT900.

2.75Optional stainless steel X17CrNi16-2+QT900.

2,938Optional stainless steel X17CrNi16-2+QT900.