F series parallel-shaft helical gear units

F parallel-shaft helical gear units

Gear unit size

27

37

47

57

67

77

Solid shaft in mm

25×50Optional stainless steel X17CrNi16-2+QT900.

25×50Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

30×60Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

35×70Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

35×70Optional stainless steel X17CrNi16-2+QT900.

40×80Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

35×70

50×100Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

45×90Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

Solid shaft in mm
2nd shaft end

25×50

25×50

30×60Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

35×701)

35×70Optional solid shaft without key (smooth).

40×80Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

50×100Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

Solid shaft in inches

1×1.97Optional stainless steel X17CrNi16-2+QT900.

1×1.97Optional stainless steel X17CrNi16-2+QT900.

1.25×2.36Optional stainless steel X17CrNi16-2+QT900.

1.375×2.76

1,375×2.76Optional stainless steel X17CrNi16-2+QT900.

1.625×3.15Optional stainless steel X17CrNi16-2+QT900.

1.375×2.76

2×3.94Optional stainless steel X17CrNi16-2+QT900.

1.75×3.54

Solid shaft in inches
2nd shaft end

–

–

1.25×2.36

–

1.625×3.15

2×3.94

 

F parallel-shaft helical gear units

Gear unit size

87

97

107

127

157

Solid shaft in mm

60×120Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

70×140Optional stainless steel X17CrNi16-2+QT900.

90×170

110×210

120×210

Solid shaft in mm
2nd shaft end

60×120Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

70×140

90×170Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

110×210Optional solid shaft without key (smooth).

–

Solid shaft in inches

2,375×4.72Optional stainless steel X17CrNi16-2+QT900.

2.875×5.51Optional stainless steel X17CrNi16-2+QT900.

3.625×6.69

4.375×8.27

4.75×8.27

Solid shaft in inches
2nd shaft end

–

–

3.625×6.69

4.375×8.27

–