KA, KAF, KAZ helical-bevel gear units

KA, KAF, KAZ helical-bevel gear units

Gear unit size

19

29

39

49

37

47

57

Hollow shaft in mm

20Optional stainless steel X17CrNi16-2+QT900.

25Optional stainless steel X17CrNi16-2+QT900.

30Optional stainless steel X17CrNi16-2+QT900.

30Optional stainless steel X17CrNi16-2+QT900.

35Optional stainless steel X17CrNi16-2+QT900.

35Optional stainless steel X17CrNi16-2+QT900.

40Optional stainless steel X17CrNi16-2+QT900.

25Optional stainless steel X17CrNi16-2+QT900.

30Optional stainless steel X17CrNi16-2+QT900.

30Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

35Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

40Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

Hollow shaft in inches

0.75Optional stainless steel X17CrNi16-2+QT900.

1Optional stainless steel X17CrNi16-2+QT900.

1.25Optional stainless steel X17CrNi16-2+QT900.

1,375Optional stainless steel X17CrNi16-2+QT900.

1,375Optional stainless steel X17CrNi16-2+QT900.

1.5Optional stainless steel X17CrNi16-2+QT900.

1.25Optional stainless steel X17CrNi16-2+QT900.

1.188

1.25Optional stainless steel X17CrNi16-2+QT900.

1,375Optional stainless steel X17CrNi16-2+QT900.

1.438

1.5Optional stainless steel X17CrNi16-2+QT900.

 

 

KA, KAF, KAZ helical-bevel gear units

Gear unit size

67

77

87

97

107

127

157

Hollow shaft in mm

40Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

50Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

60Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

70Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

80Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

90Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

100Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

120Optional stainless steel X17CrNi16-2+QT900.

Hollow shaft in inches

1.438

1.5Optional stainless steel X17CrNi16-2+QT900.

1.938

2Optional stainless steel X17CrNi16-2+QT900.

2,375Optional stainless steel X17CrNi16-2+QT900.

2.438

2.75Optional stainless steel X17CrNi16-2+QT900.

2.938

3.25

3.438

3.625

4Optional with reinforced bearings.

4.5