KF helical-bevel gear units

KF series helical-bevel gear units

Gear unit size

19

29

39

49

37

47

57

Solid shaft in mm

20×40Optional stainless steel X17CrNi16-2+QT900.

25×50Optional stainless steel X17CrNi16-2+QT900.

30×60Optional stainless steel X17CrNi16-2+QT900.

35×70Optional stainless steel X17CrNi16-2+QT900.

25×50Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

30×60Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

35×70Optional stainless steel X17CrNi16-2+QT900.

35×70Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

Solid shaft in mm
2nd shaft end

–

–

–

–

25 × 50Optional stainless steel X17CrNi16-2+QT900.

30 × 60

35 × 70

Solid shaft in inches

0.75×157Optional stainless steel X17CrNi16-2+QT900.

1×1.97Optional stainless steel X17CrNi16-2+QT900.

1×1.97Optional stainless steel X17CrNi16-2+QT900.

1.25×2.36Optional stainless steel X17CrNi16-2+QT900.

1,375×2.76Optional stainless steel X17CrNi16-2+QT900.

1×1.97Optional stainless steel X17CrNi16-2+QT900.

1.25×2.36Optional stainless steel X17CrNi16-2+QT900.

1,375×2.76Optional stainless steel X17CrNi16-2+QT900.

 

KF series helical-bevel gear units

Gear unit size

67

77

87

97

107

127

157

Solid shaft in mm

40×80Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

35×70

50×100Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

45×90

60×120Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

70×140Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

90×170Optional solid shaft without key (smooth).

110×210

120×210Optional solid shaft without key (smooth).

Solid shaft in mm
2nd shaft end

40×80

35×70

50×100Optional stainless steel X17CrNi16-2+QT900.

60×120

70×140Optional solid shaft without key (smooth).

90×170

110×210

–

Solid shaft in inches

1.625×3.15Optional stainless steel X17CrNi16-2+QT900.

1.375×2.76

2×3.94Optional stainless steel X17CrNi16-2+QT900.

1.75×3.54

2,375×4.72Optional stainless steel X17CrNi16-2+QT900.

2.875×5.51Optional stainless steel X17CrNi16-2+QT900.

3.625×6.69

4.375×8.27

4.75×8.27