Technical data
DUV40A (Diagnostic Unit Vibration) | |
|---|---|
Housing | Glass fiber reinforced plastic |
Fastening | Hexagon socket head screw M6 × 45 Contact surface on the machine: 25 mm Ø |
Current consumption | < 200 mA at 24 V |
Ambient temperature | -20 to +70 °C |
Internal operating temperature | -20 to +85 °C |
Voltage supply | DC 11 – 32 V or Power over Ethernet (PoE) based on 802.3af Mode A |
Size | 44 mm × 57 mm × 55 mm |
Weight | Approx. 210 g |
Degree of protection | IP 67 |
Operating system | Embedded Linux |
Software | SmartWeb (Mozilla Firefox ESR 38 (recommended), Internet Explorer 11, Internet Explorer 9 is not recommended for performance reasons) SmartUtility Light or optionally SmartUtility Languages: German, English, Chinese, Spanish, and French |
Internal sensor technology | |
|---|---|
Vibration | Acceleration sensor (piezoelectric sensor) Frequency range 0.8 Hz to 10 kHz Measuring range ±50 g |
Temperature | Measuring range -20 to +70 °C |
Measurement | |
|---|---|
Measurement functions | Acceleration Speed and distance by integration System temperature Process parameters (e.g. speed, load, pressure) |
Diagnostic procedure | Time signal, envelope, spectrum and trend analysis, rotational speed and frequency tracking |
Characteristic values (time and frequency range) | |
|---|---|
Defined characteristic values | DIN/ISO 20816 |
Calculated characteristic values | RMS, frequency-selective RMS, direct component, peak, peak-to-peak, crest factor, condition guard Other user-defined characteristic values are possible. |
Signal processing | |
|---|---|
Frequency resolution | 1600, 3200, 6400 or 12800 lines |
Measurement resolution | 24 bit (A/D converter) |
Frequency range | 0.8 Hz – 10 kHz |
Low passes | 50 Hz – 10 kHz (50 Hz, 100 Hz, 200 Hz, 500 Hz, 1 kHz, 2 kHz, 5 kHz, 10 kHz) |
High passes (only envelope) | 750 Hz, 1 kHz, 2 kHz (other filters on request) |
Memory/storage | |
|---|---|
Program and data | 64 MB RAM, 128 MB Flash |
Inputs and outputs | |
|---|---|
Inputs | 2 analog inputs (0 – 10 V / 0 – 24 V / 0 – 20 mA / 4 – 20 mA), frequency range 0 – 500 Hz, 12 Bit 1 digital input (0 – 30 V, 0.1 Hz – 1 kHz) |
Outputs | 1 analog output (0 – 10 V / -20 mA / 4 – 20 mA), 12 bit 1 switching output (open collector, max. 1 A, 28 V) |
Interfaces | |
|---|---|
Control elements | 2 capacitive pushbuttons (learning mode, alarm reset, restart, factory settings) |
Display elements | 1 LED to display status and alarm 1 LED to acknowledge the pushbuttons 2 LEDs to display communication |
Communication | Ethernet 100 Mb/s OPC UA (server) |
Electrical connections | 3 polarity reversal-protected M12 connectors for supply, inputs/outputs and Ethernet |