Part numbers and dimensions for fixed sheet metal covers

Parallel-shaft helical gearmotors | FT/FH/FA | FT/FH/FA | FT/FH/FA | FT/FH/FA | FT/FH/FA | FT/FH/FA | FT/FH/FA | FT/FH/FA | FT/FH/FA | FT/FH/FA |
|---|---|---|---|---|---|---|---|---|---|---|
Part number | 0643584X | 06435858 | 06435866 | 06435866 | 06435874 | 06435882 | 06435890 | 06421814 | 06421822 | 06421830 |
G4 in mm | 81 | 90 | 101 | 101 | 124 | 165 | 200 | 196 | 229 | 275 |
O9 in mm | 166 | 199 | 222 | 236 | 285 | 322 | 382 | 421 | 502 | 605 |
X in mm | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Y in mm | 78 | 87 | 98 | 98 | 121 | 162 | 197 | 193 | 226 | 272 |
Helical-bevel gearmotors | KH/KA | KT..19 | KH/KA | KT..29 | KT/KH/KA | KT/KH/KA |
|---|---|---|---|---|---|---|
Part number | 29225299 | 29225299 | 10686339 | 29225086 | 10682651 | 10682694 |
G4 in mm | 61 | 61 | 68 | 70 | 86 | 97 |
WH in mm | 87 | 87 | 91.5 | 98.5 | 117.5 | 138 |
X in mm | 1.5 | 1.5 | 1 | 1.5 | 1 | 1 |
Y in mm | 58 | 58 | 66 | 67 | 84 | 95 |
Helical-bevel gearmotors Not possible for helical-bevel gear units with hollow shaft in foot-mounted design (KH..B and KA..B). | KT/KH/ | KT/KH/ | KT/KH/ | KT/KH/ | KT/KH/ | KT/KH/ | KT/KH/ | KT/KH/ | KT/KH/ | KT/KH/ |
|---|---|---|---|---|---|---|---|---|---|---|
Part number | 0643584X | 06435858 | 06435866 | 06435866 | 06435874 | 06435882 | 06435890 | 06421814 | 06421822 | 06421849 |
G4 in mm | 81 | 90 | 101 | 101 | 124 | 165 | 200 | 196 | 229 | 275 |
WH in mm | 104 | 122 | 137 | 143 | 177 | 229 | 382 | 246 | 297 | 375 |
X in mm | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Y in mm | 78 | 87 | 98 | 98 | 121 | 162 | 197 | 193 | 226 | 272 |
Helical-worm gearmotors | ST/SH/SA | ST/SH/SA | ST/SH/SA | ST/SH/SA | ST/SH/SA | ST/SH/SA | ST/SH/SA |
|---|---|---|---|---|---|---|---|
Part number | 06444768 | 0643584X | 06435858 | 06435866 | 06435874 | 06435882 | 06435882 |
G4 in mm | 64 | 81 | 90 | 101 | 124 | 165 | 165 |
WH in mm | 98 | 104 | 122 | 137 | 177 | 203 | 223 |
X in mm | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Y in mm | 61 | 78 | 87 | 98 | 121 | 162 | 162 |
SPIROPLAN® | WH/WA | WT | WH/WA | WT | WT/WH/ | WT/WH/ |
|---|---|---|---|---|---|---|
Part number | 10686320 | 29225299 | 10686339 | 29225086 | 29225612 | 29226147 |
G4 in mm | 60 | 61 | 68 | 70 | 87 | 97 |
WH in mm | 84.5 | 87 | 91.5 | 98 | 119 | 138 |
X in mm | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.0 |
Y in mm | 50 | 58 | 60 | 67 | 84 | 95 |
