Branch Circuit Protection
Integral solid state short circuit protection does not provide branch circuit protection. Branch circuit protection must be provided in accordance with the National Electrical Code and any additional local codes (US) or Canadian Electrical Code, Part 1 (CA).
WARNING - The opening of the branch-circuit protective device may be an indication that a fault current has been interrupted. To reduce the risk of fire or electric shock, current-carrying parts and other components of the controller should be examined and replaced if damaged. If burnout of the current element of an overload relay occurs, the complete overload relay must be replaced.
ATTENTION - LE DÉCLENCHEMENT DU DISPOSITIF DE PROTECTION DU CIRCUIT DE DÉRIVATION PEUT ÊTRE DÛ À UNE COUPURE QUI RÉSULTE D'UN COURANT DE DÉFAUT. POUR LIMITER LE RISQUE D'INCENDIE OU DE CHOC ÉLECTRIQUE, EXAMINER LES PIÈCES PORTEUSES DE COURANT ET LES AUTRES ÉLÉMENTS DU CONTRÔLEUR ET LES REMPLACER S'ILS SONT ENDOMMAGÉS. EN CAS DE GRILLAGE DE L'ÉLÉMENT TRAVERSÉ PAR LE COURANT DANS UN RELAIS DE SURCHARGE, LE RELAIS TOUT ENTIER DOIT ÊTRE REMPLACÉ.
For maximum branch circuit protection see tables below.
Power Mode MOVIDRIVE System | SSCR: 5 kA / 500 V | SCCR: 65 kA / 500 V | ||||
|---|---|---|---|---|---|---|
when protected by: | ||||||
Non semiconductor fuses (currents are maximum values) | Inverse-time circuit breaker (currents are maximum values) | Type E Combination Motor Controller | Non semiconductor fuses (currents are maximum values) | (currents are maximum values) | Type E Combination Motor Controller | |
MDP92A–0100.. | Max.100 A / 600 VacCA, CB, CD, CC, CF, G, J, K-1, K-5, RK1, RK5, T | Max. 100 A / 600 Vac | Siemens Cat. no. 3RV max. 100 A | Max. 60 A / 600 VacK-5 | Max. 100 A / 600 Vac | Siemens Cat. no. 3RV max. 50 A |
Max. 100A / 600 VacCA, CB, CD, CC, CF, G, J, K-1, RK1, T | ||||||
Power Mode MOVIDRIVE System | SSCR: 10 kA / 500 V | SCCR: 65 kA / 500 V | ||||
|---|---|---|---|---|---|---|
when protected by: | ||||||
Non semiconductor fuses (currents are maximum values) | Inverse-time circuit breaker (currents are maximum values) | Type E Combination Motor Controller | Non semiconductor fuses (currents are maximum values) | (currents are maximum values) | Type E Combination Motor Controller | |
MDP92A–0250.. MDE90A–0750.. MDS90A.. MDC90A.. MDC92A.. | Max. 100 A / 600 VacCA, CB, CD, CC, CF, G, J, K-1, K-5, RK1, RK5, T | Max. 100 A / 600 Vac | Siemens Cat. no. 3RV max. 100 A | Max. 60 A / 600 VacK-5 | Max. 100 A /600 Vac | Siemens Cat. no. 3RV max. 50 A |
Max. 100 A / 600 VacCA, CB, CD, CC, CF, G, J, K-1, RK1, T | ||||||
Energy Mode MOVIDRIVE System | SSCR: 5 kA / 500 V | SCCR: 65 kA / 500 V | ||||
|---|---|---|---|---|---|---|
when protected by: | ||||||
Non semiconductor fuses (currents are maximum values) | Inverse-time circuit breaker (currents are maximum values) | Type E Combination Motor Controller | Non semiconductor fuses (currents are maximum values) | (currents are maximum values) | Type E Combination Motor Controller | |
MDP92A–0100.. | Max. 150 A / 600 VacCA, CB, CD, CC, CF, G, J, K-1, K-5, RK1, RK5, T | Max. 150 A / 600 Vac | Siemens Cat. no. 3RV max. 100 A | Max. 60 A / 600 VacK-5 | Max. 150 A / 600 Vac | Siemens Cat. no. 3RV max. 50 A |
Max. 150 A / 600 VacCA, CB, CD, CC, CF, G, J, K-1, RK1, T | ||||||
Energy Mode MOVIDRIVE System | SSCR: 10 kA / 500 V | SCCR: 65 kA / 500 V | ||||
|---|---|---|---|---|---|---|
when protected by: | ||||||
Non semiconductor fuses (currents are maximum values) | Inverse-time circuit breaker (currents are maximum values) | Type E Combination Motor Controller | Non semiconductor fuses (currents are maximum values) | (currents are maximum values) | Type E Combination Motor Controller | |
MDE90A–0750.. | Max. 150 A / 600 VacCA, CB, CD, CC, CF, G, J, K-1, K-5, RK1, RK5, T | Max. 150 A / 600 Vac | Siemens Cat. no. 3RV max. 100 A | Max. 60 A / 600 VacK-5 | Max. 150 A / 600 Vac | Siemens Cat. no. 3RV max. 50 A |
Max. 150 A / 600 VacCA, CB, CD, CC, CF, G, J, K-1, RK1, T | ||||||
DC Fuse for MDP92A, MDC90A, MDC92A, MDE90A
Model | Rating |
|---|---|
MDP92A.. | (JFHR2/8) - made by Siba, cat. no. 2071, rated 900 Vdcmax. 350 A |
MDC90A.. | |
MDC92A.. | |
MDE90A.. |
- Integral solid state short circuit protection does not provide branch circuit protection.
- Branch circuit protection must be provided in accordance with the National Electrical Code and any additional local codes.
- If you use cable cross sections that are dimensioned for a smaller current than therated current of the unit, make sure that the fuse is dimensioned for the used cable cross section.
- For information on selecting cable cross sections, refer to the project planning manual.
- Comply with the country-specific installation regulations in addition to the above Notes.