Analog input AI 01
INFORMATION

With MOVITRAC®, the analog input is set to the function 0 – 10 V in the default setting and to a scaled speed of 0 – 1500 min-1.
Parameters | Index | Possible values | Meaning |
|---|---|---|---|
AI 01 input voltage (display value) | 8588.011 | 1dec | 0.001 V |
1000dec | 1 V | ||
10000dec | 10 V | ||
AI 01 input current (display value) | 8588.012 | 1dec | 0.001 mA |
1000dec | 1 mA | ||
10000dec | 10 mA | ||
AI 01 scaling voltage offset | 8588.001 | 1dec | 0.001 V |
1000dec | 1 V | ||
AI 01 scaling current offset | 8588.002 | 1dec | 0.001 mA |
1000dec | 1 mA | ||
AI 01 scaling numerator | 8588.003 | 1dec | 1 |
AI 01 scaling denominator | 8588.004 | 1dec | 1 |
AI 01 scaling offsetFor firmware < 4.00, input is hexadecimal. | 8588.006 | 0dec | 0 |
1000dec | 1000 | ||
AI 01 scaled value (display value) | 8588.013 | 1dec | 1 |
AI 01 function | 8588.005 | 0hex | No function |
2hex | 0 – 10 V input | ||
3hex | 0 – 20 mA input | ||
4hex | 4 – 20 mA input |