Digital inputs DI 01 – DI 06
INFORMATION

The number of digital inputs depends on the device.
As of firmware version V4.00, you can access the value of a DI, DO, DIO or DO R either via the index or the substitute index. Note the following difference:
- Access via the index allows you to perform any function via the hexadecimal value. For more information, refer to chapter Finding and converting the value in the parameter list.
- Access via the substitute index allows you to perform only the functions listed in the table. This approach is simpler as you can work with integer decimal values. If the current function selection is not listed as a decimal substitute index value, the keypad displays -----.
Parameters | Index | Substitute index | Possible values |
|---|---|---|---|
Digital input DI 01 | 8334.011 | 334.011 | See table Functions DI 01 – DI 06 (selection) |
Digital input DI 02 | 8334.012 | 334.012 | |
Digital input DI 03 | 8334.013 | 334.013 | |
Digital input DI 04 | 8334.014 | 334.014 | |
Digital input DI 05 | 8334.015 | 334.015 | |
Digital input DI 06 | 8334.016 | 334.016 |
Additional information