Diagnostics – process values – output stage
Parameters | Index | Example | Meaning |
|---|---|---|---|
Chip temperature rise dynamic | 8312.001 | 1.0dec | 1% |
Chip absolute dynamic | 8312.002 | 1.0dec | 1% |
Electromechanical utilization | 8312.003 | 1.0dec | 1% |
Heat sink utilization | 8312.004 | 1.0dec | 1% |
Heat sink temperature | 8312.005 | 20.0 | 20.0 °C |
Total utilization | 8312.006 | 1.0 | 1.0% |
Thermal current limit | 8312.007 | 150.0 | 150.0% |