Compatibility
The keypad is compatible with the following inverters:
Inverter | Variant | Usable drive trains |
|---|---|---|
MOVITRAC® basicCBG01A can only be used if no CFX.. gateway or CFC11A communication module is plugged in. | Binary device | DT1 |
MOVITRAC® classicCBG01A can only be used if no CFX.. gateway or CFC11A communication module is plugged in. | Binary device | DT1 and DT2 |
MOVITRAC® advanced | PROFINET | DT1 and DT2 |
EtherNet/IP™ | DT1 and DT2 | |
Modbus TCP | DT1 and DT2 | |
EtherCAT®/SBusPLUS | DT1 and DT2 | |
EtherCAT®/CiA402 | DT1 | |
POWERLINK/CiA402 | DT1 | |
Binary device | DT1 and DT2 |