Range of functions
Function | Firmware version | ||||
|---|---|---|---|---|---|
1.00 | 1.01 | 2.00 | 3.10 | 4.00 | |
Support of MOVITRAC® advanced | ✓ | ✓ | ✓ | ✓ | ✓ |
Support for MOVITRAC® classic | – | – | – | – | ✓ |
Support of MOVITRAC® basic | – | – | – | ✓ | ✓ |
Startup of asynchronous motors | ✓ | ✓ | ✓ | ✓ | ✓ |
Startup of synchronous motors | – | – | – | – | – |
Brake startup | – | – | ✓ | ✓ | ✓ |
Encoder startup | – | – | – | – | – |
Startup of motor sensor TF/TH | – | – | – | ✓ | ✓ |
Quick access via pictograms | ✓ | ✓ | ✓ | ✓ | ✓ |
Access to parameters via index | ✓ | ✓ | ✓ | ✓ | ✓ |
Save and copy the parameter set | ✓Without subcomponents | ✓ | ✓ | ✓ | ✓ |
Number of data copies that can be saved | 1 | 1 | 1 | 1 | 1 |
Manual mode | ✓ | ✓ | ✓ | ✓ | ✓ |
Display status, faults and operating states | ✓ | ✓ | ✓ | ✓ | ✓ |
Acknowledge faults | ✓ | ✓ | ✓ | ✓ | ✓ |
FW display of the CBG | – | – | ✓ | ✓ | ✓ |
Set the start menu | – | – | – | – | ✓ |