Cable cross section 16 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 28178599 | HELUKABEL | Variable
| 16 mm2 / AC 500 V | |||
Han® 10 B, male |
| open | ||||
Extension cable | CE/UL: 28193741 | HELUKABEL | Variable
| 16 mm2 / AC 500 V | ||
Han® 10 B, male |
| Han® 10 B, female | ||||
