Kabelquerschnitt 2.5 mm2
Anschlusskabel | Konformität/Sachnummer | Kabeltyp | Länge/Verlegeart | Kabelquerschnitt/Betriebsspannung | ||
|---|---|---|---|---|---|---|
CE/UL: 28135326 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS1, female, | ||||
CE/UL: 28135318 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS1, female, | ||||
CE/UL: 28135296 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS2, female, | ||||
CE/UL: 28135288 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS2, female, | ||||
CE/UL: 28135261 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| HAN® 10E, female (ASB4) | ||||
CE/UL: 28170628 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| HAN®, 10E, female (ABB8) | ||||
CE/UL: 28135342 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| offen, Ringkabelschuhe M4 | ||||
CE/UL: 28135334 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| offen, Ringkabelschuhe M5 | ||||
CE/UL: 28135350 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| offen, Aderendhülsen | ||||
CE/UL: 28128443 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| M23, female (SH1/KH1)SpeedTec-Verschluss | ||||
CE/UL: 28183274 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| M23, female (SM1/SB1)SpeedTec-Verschluss | ||||
Verlängerungskabel | CE/UL: 28128478 | LEONI LEHC® 005275 | variabel
| 2.5 mm2 / AC 500 V | ||
M23, Codier-Ring: braun, male |
| M23, Codier-Ring: braun, female | ||||

