Cable cross section 25 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 28176960 | HELUKABEL | Variable
| 25 millimeters2 / AC 500 V | |||
Han® 10 B, male |
| open | ||||
Extension cable | CE/UL: 28193768 | HELUKABEL | Variable
| 25 millimeters2 / AC 500 V | ||
Han® 10 B, male |
| Han® 10 B, female | ||||
