Safety-relevant acceptance

DANGER

Proper functioning of the safety subfunctions is not guaranteed without a safety-related acceptance.
Death or severe injuries
- Check each individual safety subfunction.
- An individual acceptance report may be created only when the system is in idle state.
To ensure that the safety subfunctions have been parameterized correctly, you must perform validation and documentation of the parameters once startup and parameterization have been completed. This is supported by the "Assist CS.." parameterization tool, which is integrated in MOVISUITE® in the form of an acceptance report. The acceptance report can only be created with valid parameterization. If the parameterization is invalid, the creation of the acceptance report is rejected.
The safety concept relies on the following basic assumptions. Parameters stored in the flash memory of the safety option cannot change the "Not accepted" bit by themselves. Online tests and appropriate signatures safeguard this during the course of basic measures on the assembly. However, the configuration cannot be evaluated by the assembly. This affects the parameterization of the safe inputs and outputs and the limit values of the safety subfunctions. Verification is performed by means of the acceptance report.
For safety subfunctions that are not used, it is sufficient to verify whether the enable is parameterized to "No".
A device that is not accepted will issue a warning after switching on and after a period of 8 hours (main error 46.50, subcomponent error 66.85) indicating that the device has not been accepted. There is no response by the device. The warning can be acknowledged and reappears again after 8 hours.
The "Not accepted" bit is set in the safe process data.


