Type designation
The type designation of MOVISAFE® CS..A contains the following data:
CS..A | MOVISAFE® CS..A safety option | |
CS | Series: | |
C | MOVI-C® modular automation system option | |
S | Safety | |
x | Function: | |
A | Advanced: Motion/positioning functions with safe encoder system | |
B | Basic: Stop function without encoder | |
L | Light: Motion functions with the EI7C FS encoder | |
S | Standard: Motion functions with a safety encoder | |
x | Hardware design: | |
1 | MOVITRAC® advanced | |
2 | MOVIPRO® technology without a 2nd encoder, MOVIDRIVE® modular/system/technology without a 2nd encoder | |
3 | MOVIPRO® technology with a 2nd encoder, MOVIDRIVE® modular/system/technology with a 2nd encoder | |
5 | Electronics cover of the basic device (MOVI-C® decentralized electronics) | |
7 | MOVIONE® | |
1, 2 | Design characteristic | |
A | Technology version | |