Cable cross section 1.5 mm2

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28125967

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

IS1, female, ☆
(DR.63)

CE/UL:

28125959

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

IS1, female, △
(DR.63)

CE/UL:

28125940

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

IS2, female, ☆
(DR.71 – 132)

CE/UL:

28125932

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

IS2, female, △
(DR.71 – 132)

CE/UL:

28125975

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

HAN® 10E, female (ASB4)

CE/UL:

28170601

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

HAN®, 10E, female (ABB8)

CE/UL:

28125991

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

Open, M4 ring cable lug, core end sleeves

CE/UL:

28125983

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

Open, M5 ring cable lug, core end sleeves

CE/UL:

28126009

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

Open, core end sleeves

CE/UL:

28128451

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

M23, female (SH1/KH1)SpeedTec connector

CE/UL:

28183266

Helukabel Li9YC11Y-HF 4G1.5 + (3 × 1.0) C

Variable

1.5 millimeters2

/

AC 500 V

M23, coding ring: brown, male

 

M23, female (SM1/SB1)SpeedTec connector

Extension cable

CE/UL:

28128710

LEONI LEHC® 005272

Variable

1.5 millimeters2

/

AC 500 V

M23, coding ring: brown, male

 

M23, coding ring: brown, female