Technical data according to IEC
Unit | Braking resistor | |||||||
|---|---|---|---|---|---|---|---|---|
BW100- | BW050- | BW033- | BW017- | BW014- | BW011- | |||
Function | – | Dissipation of regenerative energy | ||||||
Degree of protection | – | IP65 | ||||||
Mounting position | – | Flatpack resistor | ||||||
Size | – | 0 | 1 | 2 | ||||
Resistance | Ω | 100 | 50 | 33.3 | 16.7 | 14.3 | 11.1 | |
Continuous braking power | kW | |||||||
100% cdf | 0.4 | 0.8 | 1.2 | 2.4 | 2.8 | 3.6 | ||
50% cdf | 0.7 | 1.4 | 2.1 | 4.2 | 4.9 | 6.5 | ||
25% cdf | 1.2 | 2.4 | 3.6 | 7.2 | 8.4 | 11 | ||
12% cdf | 2 | 4 | 6 | 12 | 14 | 18 | ||
6% cdf | 3.4 | 6.8 | 10.2 | 20 | 24 | 31 | ||
3% cdf | 5.8 | 12 | 17 | 35 | 41 | 52 | ||
2% cdf | 7.7 | 15 | 23 | 46 | 54 | 69 | ||
Peak braking power | kW | 9.4 | 18.8 | 28.3 | 56.4 | 65.9 | 84.8 | |
Dimensions W × H × D | mm | 320 × 70 × 106 | 550 × 105 × 230 | 550 × 158 × 330 | ||||