Type designation
The following table shows an example of a type designation:
MPX | Product family MPX = MOVIPRO® technology |
22 | Housing size 22 = size 2/2E 23 = size 3/3E |
A | Version A |
– |
|
DFC | Communication type DFC = Direct Fieldbus Communication DSI = Direct System Bus Installation |
2 | Communication design 1 = EtherCAT®/SBusPLUS 2 = PROFINET IO 3 = EtherNet/IP™, Modbus TCP |
0 | Connector variant 0 = M12, 4-pole, D-coded 5 = RJ45 push-pull |
A | Communication version A = Initial design of communication |
– |
|
MPI | Power section |
– |
|
0160 | Nominal output current 0055 = 5.5 A 0070 = 7 A 0095 = 9.5 A 0125 = 12.5 A 0160 = 16 A 0240 = 24 A 0320 = 32 A 0460 = 46 A 0620 = 62 A |
– |
|
5 | Connection voltage 5 = AC 500 V |
E | Power section variant/EMC 1 = IT system design E = EMC filter limit value category C2 |
3 | Connection type 3 = 3 phases |
– |
|
CO | Digital interface (MOVILINK® DDI) CO = MOVILINK® DDI interface via motor connector CA = No MOVILINK® DDI interface present |
– |
|
C | Generation C = Generation C |
/ |
|
C | Customer identification option C = Customer identification |
/ |
|
P | Option for parameterization ex-works P = Parameterization ex-works |