Error 23 Power section
Error: 23.01 (1701hex | 5889dec) Description: Warning | ||
|---|---|---|
| Response: Warning + line contactor unchanged + module bus response "Warning" with self-reset | |
Cause | Measure | |
Power section signaled a warning. | Observe the warning of the power section subcomponent. Identify the exact cause of this warning and take the appropriate measures to eliminate the error. | |
Error: 23.02 (1702hex | 5890dec) Description: Error | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + module bus response "Standard" | |
Cause | Measure | |
Power section detected an error. | Observe the error message of the power section subcomponent. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 23.03 (1703hex | 5891dec) Description: Critical error | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + module bus response "Critical" | |
Cause | Measure | |
Power section detected critical error. | Observe the error message of the power section subcomponent. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 23.04 (1704hex | 5892dec) Description: Hardware fault | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + Module bus response "critical" + ESO | |
Cause | Measure | |
An error was detected on a component of the power section. | – Check for short circuit/ground fault at the output of the inverter. – Reduce the line capacity at the output of the inverter. – If the error occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error detected on switched-mode power supply. | Check the DC 24 V supply voltage. | |
Error detected at the gate driver of a power semiconductor. | Contact SEW-EURODRIVE Service. | |
Error: 23.06 (1706hex | 5894dec) Description: Process data transfer timed out | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + module bus response "Standard" | |
Cause | Measure | |
Timeout of process data transfer at the communication interface of the power section. | – Switch the device off and on again. – If the error occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 23.07 (1707hex | 5895dec) Description: Parameter communication timeout | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + module bus response "Standard" | |
Cause | Measure | |
Timeout in parameter communication at the communication interface of the power section. | – Switch the device off and on again. – If the error occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 23.08 (1708hex | 5896dec) Description: Parameter communication error | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + module bus response "Standard" | |
Cause | Measure | |
Parameter communication error detected at the communication interface of the power section. | – Switch the device off and on again. – If the error occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 23.09 (1709hex | 5897dec) Description: Firmware of power section corrupt | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + module bus response "Critical" | |
Cause | Measure | |
Failed to update firmware on power section. | – Update the firmware again. – If the error occurs repeatedly, contact SEW‑EURODRIVE Service. | |