Dimensioning of the DC link connection
The continuous DC link currents listed in the following tables can be used for dimensioning the DC link connections:
MOVITRAC® advanced
Size | Type | DC link continuous current IDCL_C in A |
|---|---|---|
0L
| MCX9.A-0070-5.3-4-.. | 8 |
MCX9.A-0095-5.3-4-.. | 10.5 | |
MCX9.A-0125-5.3-4-.. | 14 | |
MCX9.A-0160-5.3-4-.. | 18 | |
3 | MCX9.A-0240-5.3-4-.. | 27 |
4
| MCX9.A-0320-5.3-4-.. | 36 |
MCX9.A-0460-5.3-4-.. | 51 | |
| MCX9.A-0620-5.3-4-.. | 69 |
MCX9.A-0750-5.3-4-.. | 83 | |
MCX9.A-0910-5.3-4-.. | 100 | |
6
| MCX9.A-1130-5.3-4-.. | 125 |
MCX9.A-1490-5.3-4-.. | 164 | |
MCX9.A-1770-5.3-4-.. | 195 | |
7
| MCX9.A-2200-5.3-4-.. | 242 |
MCX9.A-2500-5.3-4-.. | 275 | |
MCX9.A-3000-5.3-4-.. | 330 | |
8
| MCX9.A-3800-5.3-4-.. | 418 |
MCX9.A-4700-5.3-4-.. | 517 | |
MCX9.A-5580-5.3-4-.. | 647 |
MOVIDRIVE® system/technology
Size | Type | DC link continuous current IDCL_C in A |
|---|---|---|
1
| MDX9.A-0020-5.3-4-.. | 3 |
MDX9.A-0025-5.3-4-.. | 3.5 | |
MDX9.A-0032-5.3-4-.. | 4.5 | |
MDX9.A-0040-5.3-4-.. | 6 | |
2
| MDX9.A-0055-5.3-4-.. | 8 |
MDX9.A-0070-5.3-4-.. | 10.5 | |
MDX9.A-0095-5.3-4-.. | 14 | |
3
| MDX9.A-0125-5.3-4-.. | 18 |
MDX9.A-0160-5.3-4-.. | 27 | |
4
| MDX9.A-0240-5.3-4-.. | 36 |
MDX9.A-0320-5.3-4-.. | 51 | |
5
| MDX9.A-0460-5.3-4-.. | 69 |
MDX9.A-0620-5.3-4-.. | 83 | |
MDX9.A-0750-5.3-4-.. | 100 | |
6
| MDX9.A-0910-5.3-4-.. | 125 |
MDX9.A-1130-5.3-4-.. | 164 | |
MDX9.A-1490-5.3-4-.. | 195 | |
7
| MDX9.A-1770-5.3-4-.. | 242 |
MDX9.A-2200-5.3-4-.. | 275 | |
MDX9.A-2500-5.3-4-.. | 330 | |
MDX9.A-3000-5.3-4-.. | 330 | |
8
| MDX9.A-3800-5.3-4-.. | 418 |
MDX9.A-4700-5.3-4-.. | 517 | |
MDX9.A-5880-5.3-4-.. | 647 |