Error 48 Module bus

Error: 48.01 (3001hex | 12289dec)

Description: Incompatible device combination

 

 

Cause

Measure

The module bus stations are not compatible with each other. The firmware versions of the axis modules and power supply modules may be incompatible.

Contact SEW‑EURODRIVE Service.

Error: 48.02 (3002hex | 12290dec)

Description: Communication timeout

 

 

Cause

Measure

Communication timeout on the module bus.

– Check the cable connections and voltage supply of the module bus axis group members.

– If the fault occurs repeatedly, contact SEW- EURODRIVE Service.

Error: 48.03 (3003hex | 12291dec)

Description: Too many module bus stations

 

 

Cause

Measure

Too many module stations are connected.

Reduce the number of module bus stations.

Error: 48.04 (3004hex | 12292dec)

Description: CRC error

 

 

Cause

Measure

Checksum error detected during module bus communication.

– Switch the device off and on again.

– Reset the error.

– If the fault occurs repeatedly, contact SEW- EURODRIVE Service.

Error: 48.05 (3005hex | 12293dec)

Description: Change of module bus configuration

 

 

Cause

Measure

The module bus configuration has been changed. The device must be restarted.

Acknowledge the error.

Error: 48.06 (3006hex | 12294dec)

Description: Subsequent module bus stations detected

 

 

Cause

Measure

Subsequent module bus axis group members have been detected after the slave. This combination is not permitted for this slave.

– Check the module bus cabling.

– Disconnect subsequent slaves from the module bus.

Error: 48.07 (3007hex | 12295dec)

Description: Incompatible module bus master detected

 

 

Cause

Measure

Incompatible module bus master detected.

– Check firmware package for compatibility.

– Identify and replace module bus master.

Error: 48.08 (3008hex | 12296dec)

Description: Incompatible combination of power supply module master and power supply module slave

 

 

Cause

Measure

The device powers and/or operating modes of the power supply modules for the master and the slave do not match.

– Connect similar power supply modules together for master and slave.

– Check firmware package for compatibility.

– Check device configuration.

Error: 48.09 (3009hex | 12297dec)

Description: Faulty configuration of parallel operation supply module master

 

 

Cause

Measure

Parallel operation is disabled but a supply module slave was detected.

– Remove power supply module slave.

– Activate parallel operation.

Parallel operation is activated but no supply module slave was detected.

– Check parameterization of parallel operation.

– Connect power supply module master and slave together.

– Check slave configuration for the power supply module slave.

– Check the module bus cabling.

Error: 48.10 (300Ahex | 12298dec)

Description: Supply module slave with disabled parallel operation

 

 

Cause

Measure

Parallel operation must be activated for a supply module in slave configuration.

Activate parallel operation.

Error: 48.11 (300Bhex | 12299dec)

Description: Several module bus masters are available

 

 

Cause

Measure

There is more than one module bus master in the network.

Check module bus stations.