Error 32 Communication
Error: 32.01 (2001hex | 8193dec) Description: CBus communication timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
A timeout occurred in the process data transfer during communication via the CBus communication option. | – Check the wiring of the system bus. – Make sure that the communication option is set correctly. – Check the set timeout time of the CBus communication option. | |
Error: 32.02 (2002hex | 8194dec) Description: EtherCAT®/SBusPLUS communication timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Process data transfer timeout during EtherCAT®/SBusPLUS communication. | – Check the wiring of system bus and module bus. – Check for correct setting of the EtherCAT®/SBusPLUS configuration in the controller. – Check the set timeout time of the EtherCAT®/SBusPLUS interface. | |
Error: 32.03 (2003hex | 8195dec) Description: Faulty synchronization signal | ||
|---|---|---|
|
| |
Cause | Measure | |
Synchronization signal period is not correct. | Check for correct setting of the EtherCAT®/SBusPLUS configuration in the controller. | |
Error: 32.04 (2004hex | 8196dec) Description: Missing synchronization signal | ||
|---|---|---|
|
| |
Cause | Measure | |
No synchronization signal present. | Check for correct setting of the EtherCAT®/SBusPLUS configuration in the controller. | |
Error: 32.05 (2005hex | 8197dec) Description: Synchronization timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Timeout while synchronizing to synchronization signal. | Check for correct setting of the EtherCAT®/SBusPLUS configuration in the controller. | |
Error: 32.06 (2006hex | 8198dec) Description: Error while transferring parameter set | ||
|---|---|---|
|
| |
Cause | Measure | |
Error while downloading parameter set to device. | – Check the wiring of system bus and module bus. – Restart the transfer. | |
Error: 32.07 (2007hex | 8199dec) Description: Application heartbeat timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Communication between the application program (e.g. IEC program or MOVIKIT® from the Drive category) and the device was interrupted. | – Check the status of the application program. – Restart the application program. | |
Error: 32.08 (2008hex | 8200dec) Description: User-timeout timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
The timeout time of the user timeout function has expired. | – Check communication. – If the fault occurs repeatedly, contact SEW- EURODRIVE Service. | |
Error: 32.11 (200Bhex | 8203dec) Description: Local mode timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Communication connection to device interrupted in local mode. | Increase the timeout setting in local mode. | |
New Scope project created. | – Reset the fault. – Start local mode again. | |
Scope measurement loaded from device. | – Reset the fault. – Start local mode again. | |
Error: 32.12 (200Chex | 8204dec) Description: Manual mode timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Communication connection to inverter interrupted in manual mode. | – Check whether too many programs are open on the engineering PC. – Increase the timeout time in manual mode. | |
New Scope project created. | – Acknowledge the error. – Restart manual mode. | |
Scope measurement transferred from inverter to project. | – Acknowledge the error. – Restart manual mode. | |
Error: 32.13 (200Dhex | 8205dec) Description: Process data timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Timeout in the process data transfer. | – Switch the devices off and on again. – If the warning occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 32.14 (200Ehex | 8206dec) Description: Internal communication error | ||
|---|---|---|
|
| |
Cause | Measure | |
An error occurred in internal communication. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety option and send it to SEW‑EURODRIVE together with the error number. For further support, contact SEW‑EURODRIVE Service. | |
Error: 32.15 (200Fhex | 8207dec) Description: Error due to configuration change | ||
|---|---|---|
|
| |
Cause | Measure | |
The CAN interface setting has been changed. | Acknowledge the fault and restart the firmware. | |
Error: 32.16 (2010hex | 8208dec) Description: CBus PE data timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
One or more stations on the CBus no longer respond. | – Check CBus cabling. – Check whether CBus stations are switched on. | |
Error: 32.17 (2011hex | 8209dec) Description: Timeout of higher-level CAN process data | ||
|---|---|---|
|
| |
Cause | Measure | |
A timeout occurred in the process data transfer during CAN communication. | – Check the cabling. – Check the status of the higher-level component. – Check the set timeout time. | |
Error: 32.18 (2012hex | 8210dec) Description: Timeout of lower-level CAN process data | ||
|---|---|---|
|
| |
Cause | Measure | |
One or more CAN members no longer respond. | – Check the cabling. – Check the status of the higher-level component. – Check the set timeout time. | |