Input

Unit

MCX91A-....-5E3-4..

Size

0S

Type

0010

0016

0020

0025

0032

0040

0055

Nominal line voltage (according to EN 50160) Vline

V

3 × AC 380 – 500

Nominal current AC IN

A

0.9

1.4

1.8

2.3

2.9

3.6

5

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

–

No

Connection contacts X1

–

Plug connector