Dimension drawings and dimensions

Line choke

Main dimensions in mm

Mounting dimensions in mm

Connection

A

B

C

E

a

b

d

PE

ND0070-503

78

57

105

56

65

40

4.8

M4

ND0160-503

96

70

120

65

71

54

4.8

M4

ND0300-503

121

86

145

86

105

70

4.8

M5

ND0420-503

121

86

150

90

105

70

4.8

M5

Line choke

Main dimensions in mm

Mounting dimensions in mm

Connection

A

B

C

E

a

b

d

PE

ND0910-503

156

96

220

120

135

80

5.8

M8

ND1800-503

187

121

260

153

166

93

6.2

M10

ND3000-503

280

–

286

188

255

144

11 × 22 slotted hole

M10

Line choke

Main dimensions in mm

Mounting dimensions in mm

Connection

A

B

C

E

a

b

d

PE

ND0250-201

84

64

98

87

64

51.5

4.8

6.3 × 0.8