RJ45 connector

SEW-EURODRIVE recommends using the following connectors from Harting if the prefabricated cables from SEW-EURODRIVE are not used.

Harting order designation

Description

Conductor cross section

RJ45 CONNECTOR, PLUG, 4P4C, CAT5, 09451511100

RJ45 connector to IEC 60603-7, 4-pin

  • Litz wires: 0.22 – 0.32 mm2
  • Wire: 0.26 – 0.32 mm2
  • Cable jacket: Ø 6.1 to 6.9 mm

RJ45 CONNECTOR, PLUG, 8P4C, CAT5, IDC09451511109

  • Litz wires: 0.12 mm2
  • Cable jacket: Ø 6.1 to 6.9 mm

Connector characteristics:

  • Can be preassembled in the field without tools
  • Transmission category CAT 5
  • Suitable for connecting litz wires and wires
  • UL approval