Limit speeds nmax,0 and nmax,1
The following speed limits apply to all brake designs:
Brake | Maximum permitted emergency-stop speed nmax,1 in min-1 | Maximum permitted operating speed nmax,0 in min-1 | |||
|---|---|---|---|---|---|
Series | Size | Load range RD or RG | Base load range S or P1 | Overload range D | |
BK.. | BK01 – BK3 | – | 6000 | – | 7200 |
BK4 – BK6 | – | 4500 | – | 5400 | |
BKB.. | BKB02 –BKB2 | – | 6000 | – | 10000 |
BP.. | BP01 – BP1 | – | 6000 | – | 6000 |
BP3 | – | 5500 | – | 5500 | |
BP5 | – | 5000 | – | 5000 | |
BR.. BR.D | BR1 – BR8 BR1D – BR8D | – | 4500 | – | 4500 |
BY.. BY.D | BY2 BY2D | – | 6000 | 6000 | 6000 |
BY4 – BY8 BY4D – BY8D | – | 4500 | 4500 | 4500 | |
BY14 | – | 4500 | 4500 | 4500 | |
BY.C | BY1C – BY4C | – | 2000 | – | 4500 |
BZ.. BZ.D BZ.Z | BZ05 – BZ3 BZ05D – BZ3D BZ05Z – BZ3Z | 4500 | 6000 | – | 7200 |
BZ5 BZ5D BZ5Z | 4500 | 4500 | – | 5400 | |
The information applies equally to all assigned application cases (Standard/FS/EX) in accordance with section Load ranges for horizontal and vertical applications.