FCB 12 Reference travel
Note that this configuration menu is only displayed when real axes are used. The reference travel of virtual axes is configured in the configuration menu "Controller functions" > "Reference travel".
Parameter designation | Description |
|---|---|
FCB 12 Reference travel | |
Type |
|
Index: 8552.1 | |
IEC name: – | |
Reference to zero pulse | Activate referencing to zero pulse Default value: Off |
Index: 8552.2, Bit0 | |
IEC name: – | |
Reference offset | Deviation of the cam from the machine zero (in user units) |
Index: 8552.5 | |
IEC name: – | |
Search speed | Search speed of reference travel (in user units) |
Index: 8552.8 | |
IEC name: – | |
Retraction speed | Retraction speed of reference travel (in user units) |
Index: 8552.9 | |
IEC name: – | |
Acceleration | Acceleration of reference travel (in user units) |
Index: 8552.11 | |
IEC name: – | |
Deceleration | Deceleration of reference travel (in user units) |
Index: 8552.12 | |
IEC name: – | |
Advanced settings | |
Go to home position | Activate homing Default value: Off |
Index: 8552.3, Bit0 | |
IEC name: – | |
Home position | Home position that is automatically moved to after reference travel is complete. (in user units) |
Index: 8552.7 | |
IEC name: – | |
Homing speed | Speed for moving to the home position after referencing. (in user units) |
Index: 8552.10 | |
IEC name: – | |
Jerk time | Homing jerk time (in ms) Default value: 0 |
Index: 8552.13 | |
IEC name: – | |
Speed changeover before fixed stop | Setting whether search speed changes over to retraction speed.
|
Index: 8552.4 | |
IEC name: – | |
Dwell time at fixed stop | Dwell time at fixed stop (in ms) Default value: 0 |
Index: 8552.15 | |
IEC name: – | |
Torque limit fixed stop | Limits the torque when referencing to the fixed stop. (in % of nominal motor torque) Default value: 100.0 |
Index: 8552.14 | |
IEC name: – | |
Minimum duration of the reference travel | Duration for which the "Drive referenced" signal is reset during reference travel. In order to reliably detect the signal, the duration may have to be increased. (in ms) Default value: 20 |
Index: 8552.17 | |
IEC name: Parameter.Fcb12RefTravelData1.MinDuration | |
In position | |
Window width | If the difference between actual and setpoint positions is less than or equal to half this value, the "In position" signal is set. |
Index: 8331.1 | |
IEC name: – | |
Hysteresis | Target position hysteresis. When the position window is left, the "InPosition" signal is maintained until this value is exceeded. |
Index: 8331.2 | |
IEC name: – | |
Actual target position in user units | Actual target position in user units |
Index: 8331.3 | |
IEC name: Parameter.InPosSignal.ActualTargetPosition | |