Introduction
The following descriptions of the safety sub-functions are based on the description according to EN 61800-5-2. For more information on how to implement and parameterize the safety sub-function in the safety option, refer to chapter "Parameterization of the safety sub-functions".
The following table shows the availability of the safety sub-functions described below, depending on the MOVISAFE® CS..A safety option used in each case:
CS..A safety option | Safety sub-function | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Idle state | Motion | Position | |||||||||||||
STO | SBC | SS1-t | SS1-r | SS2-t | SS2-r | SOS | SLS | SSM | SSR | SDI | SLI | SLA | SLP | SCA | |
Only with FS encoder | |||||||||||||||
Without CS..A | ✔ | – | ✔With suitable control | – | – | – | – | – | – | – | – | – | – | – | – |
CSB31AHas a 2nd encoder port (is not used for functional safety) | ✔ | ✔ | ✔ | – | – | – | – | – | – | – | – | – | – | – | – |
CSS21A | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | – | – |
CSA31AHas a 2nd encoder port (is not used for functional safety) | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | – | – |
| With one FS encoder or 2-encoder concept | ||||||||||||||
CSA31AHas a 2nd encoder port that can be used for functional safety | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |