Anti-sway control
Depending on the selected "Application type", application type-specific settings fields are available in addition to the generally applicable settings fields for configuring the anti-sway control. These application type-specific settings fields are displayed after selecting the corresponding application type.
All application types
The following settings fields are available for all application types:
Parameter designation | Description |
|---|---|
Anti-sway control | |
Application type | Selection of the application type (IEC value)
|
Index: 50014.1 | |
IEC name: Controller.AntiSway.Config.eApplicationType | |
User unit travel axis | Is taken directly from the drive train. |
Index: 50014.8 | |
IEC name: – | |
Conversion factor for user units to meters | Is taken directly from the drive train. |
Index: 50014.2 | |
IEC name: Controller.AntiSway.Config.lrUserUnitToMeter | |
Setpoint correction selection INFORMATION: Only visible in expert mode. | Selection of the setpoint correction (IEC value)
|
Index: 50014.30 | |
IEC name: Controller.AntiSway.Config.SetpointCorrection.eSelector | |
Setpoint position response of the lifting axis not initialized (E120.24) INFORMATION: Only visible in expert mode and with application type "Tower sway" or "Pendulum sway". | Travel axis response to error E120.24
|
Index: 50010.202 | |
IEC name: – | |
Tower sway
The following settings fields are available for configuring the "Tower sway" application type:
Parameter designation | Description |
|---|---|
Anti-sway control | |
Source of distance between lifting and traveling trolley |
|
Index: 50014.4 | |
IEC name: – | |
Lifting position offset INFORMATION: Only visible with "Configured axis" under "Source of distance between lifting and traveling trolley". | Taking into account of the difference between the physical height and the actual position of the lifting axis Default value: 0 |
Index: 50014.6 | |
IEC name: Controller.AntiSway.Config.IrSwayOffset | |
Effective lifting direction INFORMATION: Only visible in expert mode and with "Configured axis" under "Source of distance between lifting and traveling trolley". | Effective direction when moving upwards
|
Index: 50014.23 | |
IEC name: – | |
Basic settings (settings fields visible depending on application type) | |
Height of the tower | Height of the tower (in m) Default value: 1 |
Index: 50014.10 | |
IEC name: Controller.AntiSway.Config.DriveTrain.lrHeightTower | |
Distance between lifting and traveling trolley | Distance from lifting axis to travel axis (in m) Value at the time of operation for sway suppression when "Configuration value" is selected for "Source of distance between lifting and traveling trolley". Default value: 1 |
Index: 50014.11 | |
IEC name: Controller.AntiSway.Config.DriveTrain.lrDistanceHoistToCar | |
Mass of the lifting trolley | Mass of the hoist without payload mass and without shuttle (in kg) Default value: 1 |
Index: 50014.13 | |
IEC name: Controller.AntiSway.Config.DriveTrain.lrMassHoist | |
Mass of the payload | Mass of the payload (in kg) The shuttle is included in the payload. Default value: 1 |
Index: 50014.14 | |
IEC name: Controller.AntiSway.Config.DriveTrain.lrMassPayload | |
Mass of the tower | Mass of the tower without traveling trolley, hoist, load mass, and shuttle (in kg) Default value: 1 |
Index: 50014.15 | |
IEC name: Controller.AntiSway.Config.DriveTrain.lrMassTower | |
Support for parameter determination | Selection of the support for determining the "Spring stiffness between tower and traveling trolley" and "Damping ratio between tower and trolley" parameters.
|
Index: 50014.250 | |
IEC name: – | |
Distance between lifting trolley and traveling trolley at measurement time INFORMATION: Only visible if "From measurement" is activated for "Support for parameter determination". | Distance from lifting axis to travel axis at the time of measurement (in m) Default value: -1 |
Index: 50014.25 | |
IEC name: – | |
Oscillation amplitude INFORMATION: Only visible if "From measurement" is activated for "Support for parameter determination". | 1st peak of the oscillation amplitude Default value: 1 |
Index: 50014.110 | |
IEC name: – | |
Oscillation amplitude INFORMATION: Only visible if "From measurement" is activated for "Support for parameter determination". | 2nd peak of the oscillation amplitude Default value: 1 |
Index: 50014.111 | |
IEC name: – | |
Oscillation period INFORMATION: Only visible if "Support for parameter determination" is activated. | Time between 1st and 2nd oscillation amplitude (in s) Default value: 1 |
Index: 50014.112 | |
IEC name: – | |
Spring stiffness between tower and traveling trolley | Spring constant between tower and horizontal drive (in Nm/rad) |
Index: 50014.16 | |
IEC name: Controller.AntiSway.Config.DriveTrain.lrSpringTowerToCar | |
Damping ratio between tower and traveling trolley | Damping constant between tower and horizontal drive Default value: 1.000000 |
Index: 50014.20 | |
IEC name: Controller.AntiSway.Config.DriveTrain.lrDampTowerToCar | |
Time window | |
Cycle time of the HighPrio task for limit value calculation | Is configured automatically. |
Index: 50014.57 | |
IEC name: – | |
Ramp time tension build-up | Ramp time for the mechanical tension build-up (in s) For longer times, more time is used for sway suppression, thereby reducing the dynamics of the correction signal. The positioning process is extended by these times. However, the jerk time of the travel axis can be reduced at the same time. Maximum ≤ 2000 * cycle time of the PLC in [ms] Default value: 0.3 |
Index: 50014.41 | |
IEC name: Controller.AntiSway.Config.SetpointCorrection.TensionTimes.lrRampTime | |
Jerk time tension build-up | Jerk time for the mechanical tension build-up (in s) For longer times, more time is used for sway suppression, thereby reducing the dynamics of the correction signal. The positioning process is extended by these times. However, the jerk time of the travel axis can be reduced at the same time. Maximum ≤ 2000 * cycle time of the PLC in [ms] Default value: 0.05 |
Index: 50014.41 | |
IEC name: Controller.AntiSway.Config.SetpointCorrection.TensionTimes.lrJerkTime | |
Pendulum sway
The following settings fields are available for configuring the "Pendulum sway" application type:
Parameter designation | Description |
|---|---|
Configuration of effective pendulum length (The effective pendulum length corresponds, for example, to the actual length in [m] of the rope of a crane application from the rope anchor point to the end of the rope or, if a load is attached, to its center of gravity. It is calculated from the sum of the parameters "Configured pendulum length/offset", "Pendulum length from axis" and "Pendulum length from fieldbus".) | |
Configured pendulum length/offset | Specification of a fixed pendulum length or an offset (in m) Default value: 0 |
Index: 50014.21 | |
IEC name: – | |
Pendulum length from axis | Use a pendulum length from a selectable axis, axis group, or MOVIKIT® EncoderInterface. This way, sway suppression is always adapted to the pendulum length. When selecting "Yes", select and configure the desired axis using the displayed settings fields. The value for "Pendulum length from axis" is calculated as "Pendulum length from axis = ((lifting position × user unit) - rope anchor point) × effective lifting direction. Default value: No |
Index: 50014.22 | |
IEC name: – | |
Name of axis for lifting position INFORMATION: Only visible when "Pendulum length from axis" is "Yes". | Selection of the axis, axis group or MOVIKIT® EncoderInterface for specifying the lifting position Only one axis with MOVIKIT® MultiMotion/Gearing can be selected. If a MOVIKIT® MultiAxisController is used across one or more lifting axes, this must be selected as the axis for the lifting position. |
Index: 50014.3 | |
IEC name: – | |
User unit lifting position INFORMATION: Only visible when "Pendulum length from axis" is "Yes". | Is read |
Index: 50014.9 | |
IEC name: – | |
Conversion factor for user unit in meters INFORMATION: Only visible when "Pendulum length from axis" is "Yes" and can only be configured if "User unit lifting position" is "User-defined unit". | Is read |
Index: 50014.5 | |
IEC name: – | |
Rope anchor point INFORMATION: Only visible when "Pendulum length from axis" is "Yes". | Definition of the rope anchor point (in m) Corresponds to the position of the lifting axis at the attachment point of the rope or pulley. Oscillation can occur starting at the position of the rope anchor point. Default value: 0 |
Index: 50014.24 | |
IEC name: – | |
Effective lifting direction INFORMATION: Only visible when "Pendulum length from axis" is "Yes". | Effective direction of the lifting position from the axis when traveling downwards (rope/pendulum becomes longer):
|
Index: 50014.23 | |
IEC name: – | |
Time window | |
Cycle time of the HighPrio task for limit value calculation | Cycle time of the HighPrio task (in ms) The display value corresponds to the parameter "Setpoint cycle control" (8366.6) of the axis or the lower-level axis. This in turn must correspond to the "HighPrio Task cycle time" parameter (40000.30). This is the only way to ensure that the parameters "Jerk time tension build-up" and "Ramp time tension build-up" are checked correctly. Default value: 1 |
Index: 50014.57 | |
IEC name: – | |
Sway suppression | The larger the time window, the more time is available for the correction movement of the sway suppression, and the lower the dynamics of the correction signal become. The positioning process is extended by the time window. However, the jerk time of the travel axis can be reduced at the same time. Maximum ≥ 4000 × cycle time of the PLC in [ms] Default value: 2 |
Index: 50014.42 | |
IEC name: – | |
Pendulum length filter – filtering the signal of the effective pendulum length (Only visible with "Pendulum length from axis") | |
Selection of the pendulum length filter | Filtering the signal of the effective pendulum length:
|
Index: 50014.130 | |
IEC name: – | |
Sensor signal noise from peak to peak | Specification of the noise on the signal of the effective pendulum length from largest to smallest signal value (in m) Default value: 0.01 |
Index: 50014.131 | |
IEC name: – | |
Maximum lifting speed | Specification of the maximum lifting speed of the selected axis for the lifting position (in m/s) Default value: 0.5 |
Index: 50014.132 | |
IEC name: – | |
Maximum lifting acceleration/lifting deceleration | Specification of the maximum lifting acceleration/lifting deceleration of the selected axis for the lifting position (in m/s²) Default value: 0.5 |
Index: 50014.133 | |
IEC name: – | |