Encoder evaluation
INFORMATION

Note that when acknowledging an encoder fault, the modulo reference can be lost.
Parameter designation | Description |
|---|---|
External encoders | |
Define external encoders via sliders. The number of sliders displayed depends on the number of subordinate axis group members. | |
Index: 50010.60-50010.63 | |
IEC name: Controller.Config.EnableExternalEncoder.xAGMember1-4 | |
Motor encoder (only visible in expert mode) | |
Specify the motor encoder via the slider. The number of sliders displayed depends on the number of subordinate axis group members. | |
Index: 50010.65-50010.68 | |
IEC name: Controller.Config.EnableMotorEncoder.xAGMember1-4 | |
Position controller | |
Encoder source | Selection of the encoder source:
|
Index: 50013.1 | |
IEC name: Controller.EncoderEvaluation.Config.eActPos_EncSelector | |
Settings of external encoders | |
Type
INFORMATION: Only visible if the encoder source is "Position controller" or the encoder source of the skew compensation is "External encoder" or "Motor encoder and external encoder". | Select whether the external encoder on the inverter is read via an option card or via the MOVIKIT® EncoderInterface:
|
Source EtherCAT encoder members 1-4 | Selection of the name of the EncoderInterface that is to be considered the encoder source of the respective member. If the EtherCAT® encoder is only required for the position controller, it is sufficient to connect "Source of EtherCAT® encoder axis group member 1". |
New initialization of encoder when changing encoder source
INFORMATION: Only visible in expert mode. | Activate new initialization of encoder when changing encoder source
|
Index: 50013.6 | |
IEC name: Controller.EncoderEvaluation.Config.xDontInitializeAtEncSelectorChange | |
Time constant INFORMATION: Only visible if neither "Motor encoder" nor "High-resolution EtherCAT® encoder" is selected as the encoder source. | Integral time for encoder adjustment in [s] Default value: 0.1 |
Index: 50013.3 | |
IEC name: Controller.EncoderEvaluation.Config.lrInputFilterTime_ExtEnc | |
Dead time
INFORMATION: Only visible in expert mode and if neither "Motor encoder" nor "High-resolution EtherCAT® encoder" is selected as the encoder source. | Dead time of the external encoder in [s] Contact SEW‑EURODRIVE or the manufacturer of the external encoder to obtain the relevant value. Default value: 0 |
Index: 50013.4 | |
IEC name: Controller.EncoderEvaluation.Config.lrDeadtime_ExtEnc | |