Motor cables ../SM..
Motor side | Inverter side |
Fixed |
Cable carrier installation | ||
|---|---|---|---|---|---|
Cable type | Connector type/size | Cable cross section | Connector type/size | Part number | |
Motor cable | SM1 / M23 SpeedTec-ready | 4 × 1.5 mm2 | Open end | 05904544 | 05906245 |
4 × 2.5 mm2 | 05904552 | 05906253 | |||
4 × 4 mm2 | 05904560 | 05904803 | |||
SMB / M40 SpeedTec-ready | 4 × 6 mm2 | 13350269 | 13350293 | ||
4 × 10 mm2 | 13350277 | 13350307 | |||
4 × 16 mm2 | 13350285 | 13350315 | |||
SMC / M58 SpeedTec-ready | 4 × 16 mm2 | 18148476 | 18148484 | ||
4 × 25 mm2 | – | 18148581 | |||
4 × 35 mm2 | – | 18148697 | |||

